2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GRM2TS-6-00-15-OPEN

표 확장
EN
1/5
Model Number
IDNR
Clamp size
SIZE
Mounting
MOUNT
Jaw style option
JSO
Design no.
DN
Jaw opening-Jaw A
JPA
Jaw A Tip Option
JATO
Jaw opening-Jaw B
JPB
Jaw B Tip Option
JBTO
Port Fittings
PF
Body Options
BODYOPT
High Temp Option
G11OPTION
Position 3 plate
HOPTIONA
Position 1 plate
HOPTIONB
J Options
JOPTION
Switch Options
SSENSOR
Mounting Options
MOUNTACC
Housing Option Side 1
HOUSINGOPT1
Housing Option Side 3
HOUSINGOPT3
1
GRM
2
T
S
6
00
15
압축된 표현 표시(1 구성 가능한 제품)
ShorttextGRM2 Clamp
최근 변경06.02.2026 14:51:57
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-14-90-90 클램프 (기타, 미분류)

ECLASS 6.2

23-14-90-90 Clamp (other, unclassified)
Product nameSeries GRM Pneumatic Clamp
Product type descriptionSeries GRM Pneumatic Clamp Metric
Manufacturer namePHD

ECLASS 5.1

23-14-90-90 Clamp (other, non-classified)
Product nameSeries GRM Pneumatic Clamp
Product type descriptionSeries GRM Pneumatic Clamp Metric
Manufacturer's namePHD

ETIM 10.0

EC004689 Accessories/spare parts for installation material for cables and tubes